IESNA:LM-63-2002
[TEST]P940460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24046
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2193.5 2179.7 2151 2126 2119.7 2122.2 2129.7 2143.5 2156 2159.7
2161 2179.7 2218.5 2282.2 2388.5 2538.4 2720.9 2940.9 3222.1 3557.1
3937 4402 4965.6 5606.8 6296.7 7037.9 7749 8080.3 7595.3 5869.3
3193.4 901.1 276.2 163.7 93.7 38.7 0
2193.5 2186 2156 2131 2124.7 2126 2133.5 2147.2 2158.5 2162.2
2164.7 2184.7 2222.2 2289.7 2393.5 2544.7 2729.7 2950.9 3239.6 3574.6
3967 4445.7 5031.9 5659.3 6361.7 7121.6 7817.8 8117.7 7519.1 5738
3044.6 844.9 267.5 150 87.5 35 0
2193.5 2183.5 2154.7 2128.5 2117.2 2118.5 2122.2 2129.7 2134.7 2139.7
2147.2 2168.5 2208.5 2272.2 2377.2 2515.9 2693.4 2903.4 3174.6 3505.8
3919.5 4437 5044.4 5719.3 6419.2 7161.6 7862.8 8227.7 7784 6198
3679.5 1357.3 362.5 180 106.2 41.2 0
2193.5 2178.5 2151 2122.2 2107.2 2103.5 2106 2107.2 2107.2 2116
2128.5 2152.2 2192.2 2254.7 2344.7 2477.2 2653.4 2868.4 3139.6 3469.6
3917 4452 5134.4 5903 6690.4 7462.8 8184 8591.4 8366.5 7194.1
4939.4 2389.7 719.9 262.5 127.5 40 0
2193.5 2178.5 2152.2 2122.2 2103.5 2099.7 2102.2 2102.2 2102.2 2112.2
2134.7 2156 2189.7 2243.5 2324.7 2447.2 2624.7 2845.9 3118.4 3465.8
3924.5 4535.7 5324.3 6258 7217.9 8077.8 8771.4 9211.4 9263.9 8663.9
6909.1 4155.7 1764.8 449.9 151.2 35 0
2193.5 2174.7 2148.5 2118.5 2098.5 2094.7 2098.5 2103.5 2103.5 2113.5
2137.2 2154.7 2181 2238.5 2324.7 2447.2 2619.7 2845.9 3123.4 3489.6
3968.3 4625.7 5508.1 6584.2 7676.6 8625.2 9320.1 9837.5 10155 9952.5
8626.4 6056.8 2900.9 911.1 193.7 45 0
2193.5 2178.5 2151 2119.7 2099.7 2094.7 2097.2 2102.2 2102.2 2112.2
2134.7 2158.5 2192.2 2247.2 2332.2 2457.2 2632.2 2852.1 3127.1 3474.6
3933.3 4545.7 5338.1 6258 7207.9 8086.5 8811.4 9316.4 9383.8 8723.9
7067.9 4315.7 1696 437.4 126.2 33.7 0
2193.5 2181 2154.7 2123.5 2103.5 2098.5 2102.2 2106 2109.7 2119.7
2136 2162.2 2204.7 2268.5 2359.7 2485.9 2664.7 2882.1 3153.4 3493.3
3943.3 4510.7 5196.9 5945.5 6711.7 7485.3 8219 8630.2 8349 7250.4
5080.6 2442.2 728.7 273.7 130 40 0
2193.5 2184.7 2157.2 2127.2 2111 2108.5 2113.5 2123.5 2132.2 2141
2152.2 2174.7 2218.5 2287.2 2389.7 2530.9 2707.2 2920.9 3188.4 3512.1
3922 4430.7 5026.9 5678 6358 7092.9 7815.3 8179 7796.5 6484.2
4097 1609.8 461.2 220 117.5 47.5 0
2193.5 2187.2 2158.5 2128.5 2114.7 2113.5 2122.2 2139.7 2154.7 2163.5
2172.2 2194.7 2236 2306 2413.5 2564.7 2749.7 2973.4 3248.3 3580.8
3965.8 4444.5 4995.6 5614.3 6271.7 7000.4 7694.1 7966.5 7451.6 5784.3
3169.6 954.9 291.2 147.5 78.7 31.2 0
2193.5 2186 2158.5 2128.5 2114.7 2114.7 2123.5 2139.7 2156 2163.5
2171 2189.7 2232.2 2298.5 2404.7 2552.2 2735.9 2969.6 3245.8 3560.8
3939.5 4398.2 4946.9 5569.3 6196.7 6925.4 7634.1 7969 7534.1 5958
3375.8 1061.1 307.5 160 82.5 28.7 0
